IESNA:LM-63-2002
[TEST]P1055995
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1753
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1254.2 1241.9 1238.2 1228.4 1213.6 1196.4 1175.5 1150.9 1125.1 1094.3
1061.1 1026.7 988.6 949.2 908.7 866.9 823.8 782 734.1 691
644.3 597.6 552.1 504.1 457.4 409.5 361.5 313.5 264.4 217.6
172.1 127.9 87.3 50.4 18.4 0 0
1254.2 1256.6 1248 1232.1 1209.9 1184.1 1150.9 1115.2 1075.9 1031.6
987.4 939.4 889 837.4 783.3 729.1 673.8 618.5 563.2 509.1
451.3 397.2 343.1 289 236.1 185.7 138.9 94.7 57.8 29.5
18.4 9.8 3.7 1.2 0 0 0
1254.2 1244.3 1227.1 1201.3 1165.7 1122.6 1074.7 1021.8 964 901.3
837.4 769.7 702.1 632 563.2 496.8 429.1 365.2 302.5 242.2
188.1 137.7 91 49.2 24.6 19.7 13.5 8.6 4.9 2.5
1.2 1.2 0 0 0 0 0
1254.2 1245.6 1221 1185.3 1138.6 1083.3 1024.3 955.4 881.6 804.2
726.7 648 568.1 494.3 419.3 348 280.3 216.4 161.1 109.4
63.9 28.3 20.9 16 12.3 7.4 4.9 2.5 1.2 1.2
1.2 1.2 0 0 0 0 0
1254.2 1246.8 1225.9 1186.6 1134.9 1074.7 1008.3 935.7 857 773.4
689.8 605 523.8 445.1 368.9 296.3 229.9 169.7 116.8 68.9
29.5 22.1 17.2 12.3 8.6 4.9 3.7 1.2 1.2 1.2
0 0 0 0 0 0 0
